Catalog navigation
CAD model selection
Selectable products: 33
HELP_VARIABLE
Company
PROPLASTICA
Description
FTA - Guide bushing - steel
Bill of material
Guide bushing - steel FTA-32045
D
Nominal diameter
mm
D1
Diameter
mm
D2
Diameter
mm
D3
Diameter
mm
D4
Diameter
mm
D5
Diameter
mm
T
DistanceWidth
mm
K
Distance
mm
M
Screw
L1
Length
mm
L
Nominal length
mm
MATERIAL
Material
Steel
DENSITY
Density
7850 kg/m^3
HARDENED
Surface induction hardened
62±2 HRC
AVAILABILITY
PDF
PDF Document
Info PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PROPLASTICA
    FK - Guide pin - demountable
    PROPLASTICA
    FT - Guide bushing - steel
    PROPLASTICA
    TWB - Sprue bushing
    Steinel Normalien
    ST 3500 - Steel plate for die sets made
    PROPLASTICA
    FCB - Guide bushing - ball bearing
    PROPLASTICA
    FBA - Guide bushing - bronze rite
    PROPLASTICA
    TXG - Self-lubricating guide bushing
    PROPLASTICA
    SS - Angle pin
    PROPLASTICA
    FS - Guide pin - straight press fit
    PROPLASTICA
    FKL - Ball bearing cage
    BENE INOX - Stainless steel valves, pipes and fittings
    Modèle 5290 - Welding nipple with BSPP thread - Stainless steel 316L
    PROPLASTICA
    LLD - Light duty spring
    PROPLASTICA
    FBB - Guide bushing - bronze rite
    PROPLASTICA
    FC - Guide bushing - ball bearing
Previews
3D
Dimension
2D
Download CAD models