Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Thermokon
Description
FTB+ - Room Sensor temperature/Humidity
Bill of material
689083 FTB+ VV 66.06 L15m
BEZ
Naming
ARTNR
Article Number
LOD
Level of Detail
BILD
Picture
INFOWWW
link to website
link to website
MESSG
Measured values
temperature, humidity
AT
Application/type
Wall sensor
KONFIG
Configuration
Thermokon app, uConfig, jumper
AGSPA
Output voltage
AGST
Output current
TEB
Operating range temperature
-40 - +120
GKT
Accuracy temperature
±0,3 K (typ. at 21 °C), within default measuring range, potentiometer for offset adjustment, offset setting via app or uConfig
AST
Output signal temperature
scaling analogue output, -20..+80 °C (default setting), selectable from 4 temperature ranges -40..+60 | 0..+50 | -20..+80 | -15..+35 °C, adjustable at the transducer
TEBG
Operating range temperature enclosure
-35..+70
EBF
Operating range humidity
max. 85% rH short term condensation
MBF
Measuring range humidity
0..100% rH non-condensing, 0..85 KJ/kg enthalpy, 0..50 | 0..80 g/m³ absolute humidity, 0..+50 | -20..+80 °C dew point, adjustable at the transducer
GKF
Accuracy humidity
±2% between 10..90% rH (typ. at 21 °C), potentiometer for offset adjustment
SPANN
Power supply
LA
Power consumption
typ. 0,4 W (24 V =), 0,8 VA (24 V ~)
MBM
Material in touch with media
Sensor head, Ø=13 mm, end of sensor Ø=7 mm, stainless steel V2A (1.4305)
EL
Installation length
mm
GEH
Enclosure
USE-M, impact- and shock-resistant enclosure with quick-release cover, PC
FARBE
Colour
pure white
SA
Protection IP
enclosure IP65, according to EN 60529
ANSCHLUSS
Connection
removable cable entry flextherm M20 for wire Ø=4,5..9 mm, removable plug-in terminal, max. 2,5 mm²
AL
Connection cable
PVC, 0,14 mm², grey
LAL
length connection wire
15
MONTAGE
Mounting
plastering or installation in hollow wall
VP
Packaging
147 x 127 x 95
LIEFERUMFANG
Delivery content
incl. mounting base enclosure USE-M pure white, incl. mounting set (screws and accessories)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models