Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FREEGES
Description
FTH50-100W - Ball Screw Drive
Bill of material
FTH50-02-50-PD-P10-B1-C
MODEL
Model
FTH50
BL
Belt lead
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
MP
Motor Posistion
MB
Motor Brand
MOTORPOWER
Motor POWER
BRAKE
Brake
IP
INDUCTIVEPOSITION
PCS
SA
Screw accuracy
L
270.50 mm
A
25
M
1
N
6 PCS
P
25 MM
KG
1.51
ML
Maximum load
30 KG
REPEATABILITY
Repeatability
±0.01 mm
MS
行程超过600时,会产生螺杆偏摆,此时请将速度调降。
1000 mm/s
TYPE
DZ
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models