Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Thermokon
Description
FTP+ - Pendulum Sensor temperature/Humidity
Bill of material
699983 FTP+ VV L4000
BEZ
Naming
ARTNR
Article Number
LOD
Level of Detail
BILD
Picture
INFOWWW
link to website
link to website
MESSG
Measured values
temperature, humidity
KONFIG
Configuration
jumper
AGSPA
Output voltage
AGST
Output current
TEB
Operating range temperature
-20 - +70
GKT
Accuracy temperature
±0,3 K (typ. at 21 °C), within default measuring range, potentiometer for offset adjustment
AST
Output signal temperature
-20..+80 °C (default setting), selectable from 4 temperature ranges -40..+60 | 0..+50 | -20..+80 | -15..+35 °C, adjustable at the transducer
EBF
Operating range humidity
max. 85% rH short term condensation
MBF
Measuring range humidity
0..100% rH non-condensing, 0..85 KJ/kg enthalpy, 0..50 | 0..80 g/m³ absolute humidity, 0..+50 | -20..+80 °C dew point, adjustable at the transducer
GKF
Accuracy humidity
±2% between 10..90% rH (typ. at 21 °C), potentiometer for offset adjustment
SPANN
Power supply
LA
Power consumption
MBM
Material in touch with media
Pipe, Ø=20 mm, PA6, black, length 210 mm, with filter stainless steel wire mesh, with weight stainless steel
GEH
Enclosure
USE-M, impact- and shock-resistant enclosure with quick-release cover, PC
FARBE
Colour
pure white
SA
Protection IP
IP20, enclosure IP65, according to EN 60529
ANSCHLUSS
Connection
removable cable entry flextherm M20 for wire Ø=4,5..9 mm, removable plug-in terminal, max. 2,5 mm²
AL
Connection cable
PVC, 0,14 mm², grey
LAL
length connection wire
VP
Packaging
217 x 128 x 91
LIEFERUMFANG
Delivery content
incl. mounting base enclosure USE-M pure white, incl. mounting set (screws and accessories)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models