Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Misumi
Description
FTPA__XL - Timing Pulleys - Width Configurable - XL
Bill of material
FTPA24XL-A-W15-H8
PN
Part Number
NT
Number of Teeth
BT
Belt Type
XL
PSHP
Pulley Shape
A
SBS
Shaft Bore Specification
DD
d 1mm Increment
mm
W
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
PD
P.D.
mm
OD
O.D.
mm
F
mm
AC
Accessory Set Screw
-
FF
f
2.5 mm
TT
t
1.6 mm
ALT1
Set Screw Angle
ALT2
Flange not Swaged
ALT3
Flange Swaged on One Side
ALT4
Flange Cut
FC
FC 0.5mm Increment
mm
ALT5
Tap Hole
WMC
WMC 1mm Increment
mm
WASE
WA Specified
WA
WA 0.5mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models