Catalog navigation
Wybór modelu CAD
Dostępne producty: 22
HELP_VARIABLE
Company
Spraying Systems
Description
FullJet® D-HH - Nozzles - Metric
Bill of material
DB1/2HH-PP12050
PN
Sales Part
IC
Inlet Connection Size
Cal
TT
Male/Female
Male
THD
Thread Types
BSPT
CS
Capacity Size
MAT
Materials
Polypropylene
MFP
Max Free Passage Dia (mm)
FRC04
Flow Rate Capacity (lpm) at 0.4 bar
FRC05
Flow Rate Capacity (lpm) at 0.5 bar
FRC07
Flow Rate Capacity (lpm) at 0.7 bar
FRC15
Flow Rate Capacity (lpm) at 1.5 bar
FRC2
Flow Rate Capacity (lpm) at 2 bar
FRC3
Flow Rate Capacity (lpm) at 3 bar
FRC4
Flow Rate Capacity (lpm) at 4 bar
FRC6
Flow Rate Capacity (lpm) at 6 bar
FRC7
Flow Rate Capacity (lpm) at 7 bar
FRC10
Flow Rate Capacity (lpm) at 10 bar
LL
L
mm
LL1
L1
mm
SS1
S1