Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Spraying Systems
Description
FullJet® D-HH - Nozzles
Bill of material
D1/2HH-PP12050
PN
Sales Part
IC
Inlet Connection Size
Inch
TT
Male/Female
Male
THD
Thread Types
NPT
CS
Capacity Size
MAT
Materials
Polypropylene
MFP
Max Free Passage Dia (in)
FRC5
Flow Rate Capacity (gallons per minute) at 5 psi
FRC7
Flow Rate Capacity (gallons per minute) at 7 psi
FRC10
Flow Rate Capacity (gallons per minute) at 10 psi
FRC20
Flow Rate Capacity (gallons per minute) at 20 psi
FRC30
Flow Rate Capacity (gallons per minute) at 30 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC60
Flow Rate Capacity (gallons per minute) at 60 psi
FRC80
Flow Rate Capacity (gallons per minute) at 80 psi
FRC100
Flow Rate Capacity (gallons per minute) at 100 psi
FRC150
Flow Rate Capacity (gallons per minute) at 150 psi
L
Inch
L1
Inch
S1
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Funken
    Moulded 15° bend - HoKa Bend with sockets 15°
    Spraying Systems
    FullJet® H/HH - Nozzles
    Spraying Systems
    VeeJet® H-VV - Nozzles - Metric
    Spraying Systems
    FullJet® HF - Nozzles - Metric
    Spraying Systems
    WhirlJet® BD Series - Nozzles - Metric
    Spraying Systems
    FullJet® H-15 - Nozzles - Metric
    Spraying Systems
    WindJet® AA727 - Nozzles
    Spraying Systems
    FullJet® HD - Nozzles
    Spraying Systems
    TankJet® 78/78D - Tank Cleaner
    Spraying Systems
    FullJet® H/HH-W - Nozzles
    Spraying Systems
    SpiralJet® HHSJM Nozzles - Nozzles - Metric
    Spraying Systems
    WhirlJet® BDM Series - Nozzles
    Spraying Systems
    FullJet R-RR - Nozzle
    Spraying Systems
    WashJet® MEG, WEG - Nozzles - Metric
Previews
3D
Dimension
2D
Download CAD models