Catalog navigation
CAD model selection
Selectable products: 191
HELP_VARIABLE
Company
Spraying Systems
Description
FullJet® H/HH - Nozzles
Bill of material
1HH-PVC4.2
PN
Sales Part
IC
Inlet Connection Size
Inch
TT
Male/Female
THD
Thread Types
NPT
CS
Capacity Size
MAT
Materials
ODN
Orifice Diam Nom (in)
MFP
Max Free Passage Dia (in)
FRC5
Flow Rate Capacity (gallons per minute) at 5 psi
FRC7
Flow Rate Capacity (gallons per minute) at 7 psi
FRC10
Flow Rate Capacity (gallons per minute) at 10 psi
FRC20
Flow Rate Capacity (gallons per minute) at 20 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC80
Flow Rate Capacity (gallons per minute) at 80 psi
FRC100
Flow Rate Capacity (gallons per minute) at 100 psi
FRC150
Flow Rate Capacity (gallons per minute) at 150 psi
SA7
Spray Angle at 7 psi
°
SA20
Spray Angle at 20 psi
°
SA80
Spray Angle at 80 psi
°
L
Inch
S1
Inch
S2
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spraying Systems
    FullJet® H/HH - Nozzles - Metric
    Spraying Systems
    SpiralJet HHSJ - Nozzles
    Spraying Systems
    FullJet® H/HH-W - Nozzles
    Spraying Systems
    FullJet® G/GG - Nozzles
    Spraying Systems
    VeeJet® H-U/H-DU - Nozzles
    Spraying Systems
    FullJet R-RR - Metric - Nozzle
    Spraying Systems
    FullJet® GD/GGD - Nozzles
    Spraying Systems
    FullJet® G/GG-W - Nozzles
    Spraying Systems
    FullJet® H/HH-SQ - Square Spray Nozzles
    Spraying Systems
    VeeJet® H-VV - Nozzles
    Spraying Systems
    FullJet® H/HH-WSQ - Wide Angle Square Spray Nozzles
    Ganter
    DIN 70852 - Slotted locknuts, flat design
    VOSS
    Adjustable elbow coupling male connector combination fitting - Thread: Whitworth tube thread, cylindrical, Form B, sealing by sealing edge
    Spraying Systems
    FullJet R-RR - Nozzle
Previews
3D
Dimension
2D
Download CAD models