Catalog navigation
CAD model selection
Selectable products: 65
HELP_VARIABLE
Company
Spraying Systems
Description
FullJet® H/HH-W - Nozzles - Metric
Bill of material
B1/2HH-40W
PN
Sales Part
IC
Inlet Connection Size
Inch
TT
Male/Female
THD
Thread Types
BSPT
CS
Capacity Size
MAT
Materials
MFP
Max Free Passage Dia (mm)
ODN
Orifice Diam Nom (mm)
FRC04
Flow Rate Capacity (lpm) at 0.4 bar
FRC05
Flow Rate Capacity (lpm) at 0.5 bar
FRC07
Flow Rate Capacity (lpm) at 0.7 bar
FRC1
Flow Rate Capacity (lpm) at 1 bar
FRC15
Flow Rate Capacity (lpm) at 1.5 bar
FRC3
Flow Rate Capacity (lpm) at 3 bar
FRC6
Flow Rate Capacity (lpm) at 6 bar
SA04
Spray Angle at 0.4 bar
SA07
Spray Angle at 0.7 bar
SA6
Spray Angle at 6 bar
LL
L
mm
SS1
S1
mm
SS2
S2
mm
SS3
S3
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models