Catalog navigation
CAD Model seçimi
Uygun ürünler: 36
HELP_VARIABLE
Company
Spraying Systems
Description
FullJet® HD - Nozzles
Bill of material
1-1/4HD-SS12
PN
Sales Part
IC
Inlet Connection Size
Inch
TT
Male/Female
Female
THD
Thread Types
NPT
CS
Capacity Size
MAT
Materials
ODN
Orifice Diam Nom (in)
MFP
Max Free Passage Dia (in)
FRC5
Flow Rate Capacity (gallons per minute) at 5 psi
FRC7
Flow Rate Capacity (gallons per minute) at 7 psi
FRC10
Flow Rate Capacity (gallons per minute) at 10 psi
FRC20
Flow Rate Capacity (gallons per minute) at 20 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC80
Flow Rate Capacity (gallons per minute) at 80 psi
FRC100
Flow Rate Capacity (gallons per minute) at 100 psi
FRC150
Flow Rate Capacity (gallons per minute) at 150 psi
SA7
Spray Angle at 7 psi
SA20
Spray Angle at 20 psi
SA80
Spray Angle at 80 psi
L
Inch
S1
Inch
S2
Inch
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir