Catalog navigation
Wybór modelu CAD
Dostępne producty: 57
HELP_VARIABLE
Company
Spraying Systems
Description
FullJet R-RR - Nozzle
Bill of material
3RR-SS65110
PN
Sales Part
IC
Inlet Connection Size
Cal
SA
Spray Angle
°
CS
Capacity Size
TT
Male/Female
THD
Thread Types
NPT
MAT
Materials
FRC1
Flow Rare Capacity (gallons per minute) at 1 psi
FRC3
Flow Rate Capacity (gallons per minute) at 3 psi
FRC5
Flow Rate Capacity (gallons per minute) at 5 psi
FRC7
Flow Rate Capacity (gallons per minute) at 7 psi
FRC10
Flow Rate Capacity (gallons per minute) at 10 psi
FRC20
Flow Rate Capacity (gallons per minute) at 20 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC60
Flow Rate Capacity (gallons per minute) at 60 psi
L
Cal
S1
Cal
S2
Cal
A
Cal
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD