Catalog navigation
Selezione modello CAD
Prodotti disponibili: 58
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
FUMS-D0-T - Stainless Steel-Levelling feet without fixing lug
Bill of material
FUMS-40-M16-75-D0-T
MC
Model Code
WINKEL
°
D1
mm
D2
Thread
FORM
Form
D0
AUSF
Type
L1
mm
H1
mm
H4
mm
SW2
mm
L9
mm
SW8
mm
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Anche gli utenti che hanno visto questo sono interessati
    NBK (Nabeya Bi-tech Kaisha)
    SHNS - Hexagon Nut (Inch Thread)
    NBK (Nabeya Bi-tech Kaisha)
    KJM - Plastic Star Knob
    NBK (Nabeya Bi-tech Kaisha)
    FUFS-D0-X - Stainless Steel-Levelling feet without fixing lug
    NBK (Nabeya Bi-tech Kaisha)
    SWAS-IS - Spring Washer (Inch Thread)
    NBK (Nabeya Bi-tech Kaisha)
    MJT
    NBK (Nabeya Bi-tech Kaisha)
    GTF - Plastic Grip
    NBK (Nabeya Bi-tech Kaisha)
    KSM - Seven Lobe Knob
    NBK (Nabeya Bi-tech Kaisha)
    XGT2-C
    NBK (Nabeya Bi-tech Kaisha)
    FSP-V-K
    NBK (Nabeya Bi-tech Kaisha)
    3V-2
    NBK (Nabeya Bi-tech Kaisha)
    B3
    NBK (Nabeya Bi-tech Kaisha)
    XBW
    NBK (Nabeya Bi-tech Kaisha)
    SLHS - Socket Head Cap Screw (Low Head, Stainless Steel Type)
    NBK (Nabeya Bi-tech Kaisha)
    PK6
Anteprime
3D
Dimensione
2D
Download modelli CAD