Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Special Screws
Description
FUN 886 - Special screws, for wrench width 13.17 and 19
Bill of material
Special screw FUN 886 M8x60
IDNR
Ident number
D
Nominal thread diameter
8.000 mm
D3
Nominal core diameter
6.466 mm
P
Pitch of bolt
1.250 mm
L
Nominal length
mm
B
Thread lenght
mm
X
Length of the thread run-out
3.200 mm
R
Transition radius under head
0.600 mm
K
Head height
5.500 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models