Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
FUS_H, FUH_H, FUM_H, FUL_H, FUTH_H - Urethane Gaskets -Square-
Bill of material
FUS4H1-A26-B26-W0-V0-F8-G8-N3
PN
Part No.
MAT
Material
HARD
Hardness
COLOR
Color
Natural
SHP
Shape Selection
T
mm
TTOL
T Tolerance
+/-0.3 mm
A
mm
Enter value for A
mm
cm
inch
ft
ATOL
A Tolerance
0/+1.5 mm
B
mm
BTOL
B Tolerance
0/+1.5 mm
W
W 0.5mm Increment
mm
Enter value for W
W 0.5mm Increment
mm
cm
inch
ft
V
V 0.5mm Increment
mm
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
N
N 0.5mm Increment
mm
ALT3
Counterbore Hole
Z
Z 0.5mm Increment
mm
J
J 0.5mm Increment
mm
ALT4
Changed to with seal
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Misumi
    HBCS - Ball Catch
Previews
3D
Dimension
2D
Download CAD models