Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
D-M-E
Description
FW 1800 Zweistufenauswerfer 1 - DME
Bill of material
FW1800 M42x1.5_10_0
REF
Order Number
H1
Stroke h1
mm
Enter value for H1
Stroke h1
mm
cm
inch
ft
H2
Stroke h2
mm
Enter value for H2
Stroke h2
mm
cm
inch
ft
D8
Thread d8
D1
Diameter d1
mm
D5
Thread d5
D7
Thread d7
PITCHD5D7
Pitch for D2 and D3
mm
D9
Diameter d9
mm
D3
Diameter d3
mm
D4
Thread d4
D2
Diameter d2
mm
D6
Diameter d6
mm
L7
Length l7
mm
L6
Length l6
mm
L4
Length l4
mm
L2
Length l2
mm
L1
Length l1
mm
L3
Length l3
mm
L5
Length l5
mm
H3
Length h3
mm
K1
Length k1
mm
K6
Length k6
mm
K2
Length k2
mm
K5
Length k5
mm
K3
Length k3
mm
K4
Length k4
mm
SW1
Key Width 1
mm
SW2
Key Width 2
mm
A
Area
mm2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    KL Klinkenzüge - DME
    D-M-E
    KU Latch Locks - Baffle bars - DME
    D-M-E
    FW 1850 Two-stage-ejector with stroke - DME
    HEFA
    ZH07AG - 15 series light drag chain_ Outer diameter opening
    D-M-E
    Collapsible Cores - Metric - (Metric)
    D-M-E
    N/500 90° Angles - DME
    D-M-E
    N/500 45° Angles - DME
    D-M-E
    WZ 1040 Spur-toothed wheels - DME -  Mat.: 1.0503 (C 45)  ~ 690 N/mm2
    D-M-E
    FW 1910 Threaded bolt - DME
    HEFA
    ZH07QG-ZH07QH - 10 series light drag chain_ Outer diameter opening / non openable
Previews
3D
Dimension
2D
Download CAD models