Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
D-M-E
Description
FW 1852 Hexagon socket head screws - DME
Bill of material
FW1852058040
REF
Catalog Number
D
Diameter d
mm
H1
Length H1 max.
L11
Length l1 1
mm
L12
Length l1 2
mm
SW5
Accross-flats dimension
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    WZ 1030 Pinion shafts - DME -  Mat.: 1.2767  ~ 830 N/mm2
    D-M-E
    AEB Accelerated ejectors - bumper type - DME
    D-M-E
    Ejector pins - hardened - D Typ(e) DIN 1530, 250°C, Material 1.2210
    D-M-E
    ERS pistil - DME
    D-M-E
    Pipe Thred Adapters - ZG - Mold and Die Components
    D-M-E
    HP 72 Flanges - DME
    D-M-E
    ZB Flanges - DME
    D-M-E
    WZ 1070 Taper roller bearings - DME - Mat.: Steel - DIN 720
    D-M-E
    HZ 260 Hydraulic cylinder - DME
    D-M-E
    PN 1685 Control valves - DME
    D-M-E
    AR Quick action ejector return couplings for presses with hydraulic ejection - DME
    D-M-E
    ULB Core blades - DME - Mat.: DME 5 (1.2344, 38-42 HRC)
    D-M-E
    VZ 1000 Interlocking cylinder - DME
    D-M-E
    ZHU End caps-out - DME
Previews
3D
Dimension
2D
Download CAD models