Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
FW-S - industrial design - Solid Clamps
Bill of material
4014312 ID-Fussklemmstück FVV-S 40
ARTIKEL
Article
base plate
TYPE
Type
FVV-S 40
BEST
Order-no.
4014312
ANFRAGE
On request
stainless steel screws
A
clamping width A
40.400 mm
B
width fixing hole
12.500 mm
C
screw diameters
6.500 mm
D
Width clamps
79.000 mm
E
length clamps
8.000 mm
F
distance drilled hole
42.000 mm
G
width base
100.000 mm
H
Distance fixing hole
100.000 mm
J
Distance fixing hole
70.000 mm
K
Distance fixing hole
80.000 mm
L
height
90.000 mm
M
length base
125.000 mm
N
height base
12.000 mm
P
distance base- clamping eye
31.500 mm
Q
distance fixing hole
60.000 mm
R
distance fixing hole
47.000 mm
S
screw
M6x45
KLEMMHEBELSNR
Clamping Lever S
-
WARTUNGSINTVALL
Maintenance interval for the item
No Need
CNSMAT
Material
Cast aluminium
CNSMASSEXACT
Weight
0.8 kg
CNSSTDDTIME
Standard delivery time after receipt of order
2 Days after reciept of order
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-35-01-90
WARENNUMMER
Customs tariff number
76169910
ROHSWWW
Certifcate ROHS (click Icon)
;
REACHWWW
Certifcate REACH (click Icon)
;
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models