Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
D-M-E
Description
FW40N - Tapered Interlock - DME - Mat. 1.7131 - 58-62 HRC
Bill of material
FW402027N
REF
Catalog Number
SD
Standard Description
D
Diameter
mm
H
Length
mm
L
Length
mm
M
Tap size
L1
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
K
Depth
mm
K1
Depth
mm
D1
Diameter
mm
D2
Diameter
mm
D3
Diameter
mm
D4
Diameter
mm
D5
Diameter
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    FW 40 Tapered interlocks - DME - Mat.: 1.2767 - 54 ± HRC
    D-M-E
    RSI Tapered interlocks - DME
    D-M-E
    Tapered Interlocks (Round) - (Round)
    D-M-E
    APD Angle Pins - DME - Material 1.7131
    D-M-E
    MT - Tapered Interlock - Male - DME - Mat. 1.7131 - 58-62 HRC
    FIBRO
    2442.12. - Centering unit
    D-M-E
    F2682 - Shim Circular - DME - Mat. 1.2842 - 58HRC
    D-M-E
    FT - Tapered Interlock - Female - DME - Mat. 1.7131 - 58-62 HRC
    D-M-E
    EDC - Ejector pins - DLC coated - EDC - Ejector pins - DLC coated - CH type DIN ISO 8694, Hardened, Material tool steel
    STRACK
    Z56 - Centring element
    Rigon
    R061 - Locating unit
    Kern
    2260.0 H - Locating units
    STRACK
    Z49 - Centring element
    D-M-E
    Metric Black and Gold Top Interlocks - Innovative Mold Interlocks
Previews
3D
Dimension
2D
Download CAD models