Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FWHJ, FWHJK, FWHJM, FWHJW, FWHJD, FWHJT, FWHJB, FWHJN, FWHJF, FWHJP, FWHJE - Resin Washers - Flanged Type - Dimension Configurable
Bill of material
FWHJ-D4.0-H6.0-V0-T1.0-L2.0
PN
Part No.
FWHJ-D4.0-H6.0-V0-T1.0-L2.0
TP
Type Selection
FWHJ, FWHJK, FWHJM, FWHJW, FWHJD, FWHJT, FWHJB, FWHJN, FWHJF, FWHJP, FWHJE
MAT
Material
COLOR
Color
D
D 0.5mm Increment (1mm Increment for D=21 or more)
mm
H
H 0.5mm Increment (1mm Increment for D=21 or more)
mm
Enter value for H
H 0.5mm Increment (1mm Increment for D=21 or more)
mm
cm
inch
ft
V
V 0.5mm Increment (V=3 or more)
mm
T
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models