Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Misumi
Description
FXFAT, PFXFAT, SFXFAT - Cantilever Pins-thin flange type- Retaining Ring Type - Round type
Bill of material
FXFAT13-9-F10
PN
Part Number
TYPE
Type
FXFAT
MAT
Material
ST
Surface Treatment
NO
No.
D
mm
Y
Y 1mm Increment
mm
Enter value for Y
Y 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
V
mm
H
mm
T
mm
MM1
m1
PCD
P.C.D.
mm
DD
d tolerance
mm
MM
m
mm
NN
n
mm
R
R processing
mm
ALT3
Retaining Ring Set
ALT1
Y Dimension Tolerance
ALT2
Additional Inlay
APC
APC g6
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models