Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Misumi
Description
FXFC, PFXFC, SFXFC - Cantilever Shafts - Shoulder Type - Nut Type
Bill of material
FXFC15-12-F10-M8
PN
Part No.
MAT
Material
ST
Surface Treatment
NO
No.
D
mm
Y
Y 1mm Increment
mm
Enter value for Y
Y 1mm Increment
mm
cm
inch
ft
ALT1
Y Dimension Tolerance
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
ALT3
Fine Thread
MSC
MSC (Fine Thread) Selection
M
M (Coarse Thread) Selection
V
mm
H
mm
T
mm
MM1
m1
DD1
d1
mm
HH
h
mm
PCD
P.C.D.
mm
ALT2
Additional Inlay
APC
APC g6
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models