Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Misumi
Description
FXNKA, PFXNKA, SFXNKA - Hexagonal Cantilever Pins - For Tension - Retaining Ring Type, Thread Length Configurable
Bill of material
FXNKA17-5-F10-G5-N12
PN
Part Number
MAT
Material
ST
Surface Treatment
NO
No.
D
mm
Y
Y 1mm Increment
mm
Enter value for Y
Y 1mm Increment
mm
cm
inch
ft
ALT1
Y Dimension Tolerance
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
N
N 1mm Increment
mm
Enter value for N
N 1mm Increment
mm
cm
inch
ft
P
mm
M
M (Coarse)
B
mm
C
(C)
mm
DD
d Reference Dimension
mm
DDTOL
d Tolerance
mm
MM
m
mm
NN
n
mm
ALT2
Width Across Flats
ALT3
Tapped Hole
X
0 mm
M1
0
ALT4
Retaining Ring Set
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models