Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Misumi
Description
FXNLA, PFXNLA, SFXNLA - Hexagonal Cantilever Pins - For Tension - Retaining Ring Type with Step, Thread Length Configurable
Bill of material
FXNLA17-5-F10-G5-N12
PN
Part No.
MAT
Material
ST
Surface Treatment
NO
No.
D
mm
Y
Y 1mm Increment
mm
Enter value for Y
Y 1mm Increment
mm
cm
inch
ft
ALT1
Y Dimension Tolerance
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
N
N 1mm Increment
mm
Enter value for N
N 1mm Increment
mm
cm
inch
ft
P
mm
M
M (Coarse)
V
mm
B
mm
C
(C)
mm
DD
d Reference Dimension
mm
DDTOL
d Tolerance
mm
MM
m
mm
NN
n
mm
ALT2
Width Across Flats
ALT3
Tapped Hole
X
0 mm
M1
0
ALT4
Retaining Ring Set
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models