Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
FYAF-E0-X - Leveling Adjuster - for use with Anchor Bolt
Bill of material
FYAF-80-M8-26-E0-X
CN
Catalog number
D
Diameter D
80 mm
M
Thread
PITCH
Pitch
mm
LF
Length of Thread min.
mm
H
Height H
mm
H1
Height H1
3 mm
H2
Height H2
1.3 mm
C
Dimension C
70 mm
K1
Dimension K1
27 mm
K2
Dimension K2
26 mm
R
Dimension R
13 mm
SW1
Width across flats
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models