Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
FYAFS-E3-X - Leveling Adjuster - for use with Anchor Bolt
Bill of material
FYAFS-80-M8-26-E3-X
CN
Catalog number
D
Diameter D
80 mm
M
Thread
PITCH
Pitch
mm
LF
Length of Thread min.
mm
H
Length of Thread min.
mm
H1
Length of Thread min.
3 mm
H2
Length of Thread min.
1.3 mm
SH
Length of Thread min.
3 mm
C
Length of Thread min.
70 mm
K1
Length of Thread min.
27 mm
K2
Length of Thread min.
26 mm
R
Length of Thread min.
13 mm
SW1
Length of Thread min.
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models