Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
FYAM-E3-U - Leveling Adjuster with Socket Head - for use with Anchor Bolt
Bill of material
FYAM-80-M16-75-E3-U
CN
Catalog number
SH
Height h
3 mm
D
Diameter D
80 mm
M
Thread
PITCH
Pitch
mm
H
Height H
mm
H1
Height H1
3 mm
H2
Height H2
1.3 mm
SW1
Width across flats
mm
SW2
Width across flats
mm
L1
Length L1
mm
C
Dimension C
70 mm
K1
Dimension K1
27 mm
K2
Dimension K2
26 mm
R
Dimension R
13 mm
B
Dimension B
mm
LM
Length of thread
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models