Catalog navigation
CAD模型選擇
可提供的產品: 28
HELP_VARIABLE
公司
NBK (锅屋百迪株式会社)
描述
FYAMS-G0-U - Leveling Adjuster with Socket Head - for use with Anchor Bolt
明细表
FYAMS-80-M16-75-G0-U
CN
Catalog number
D
Diameter D
80 mm
M
螺纹直径
PITCH
Pitch
mm
H
Height H
mm
H1
Height H1
3 mm
H2
Height H2
1.3 mm
SW1
Width across flats
mm
SW2
Width across flats
mm
L1
Length L1
mm
C
Dimension C
70 mm
K1
Dimension K1
27 mm
K2
Dimension K2
26 mm
R
Dimension R
10.5 mm
E
Dimension E
50 mm
B
Dimension B
mm
LM
Length of thread
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型