Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
FYAMS-G3-V - Leveling Adjuster with Hexagon Head - for use with Anchor Bolt
Bill of material
FYAMS-80-M16-75-G3-V
CN
Catalog number
D
Diameter D
80 mm
M
Thread
M16
PITCH
Pitch
2 mm
LM
Length of thread
mm
H
Height H
15 mm
H1
Height H1
3 mm
H2
Height H2
1.3 mm
SH
Height h
3 mm
SW1
Width across flats
12 mm
SW2
Width across flats
24 mm
SW3
Width across flats
10 mm
L1
Length L1
14.8 mm
C
Dimension C
70 mm
K1
Dimension K1
27 mm
K2
Dimension K2
26 mm
R
Dimension R
10.5 mm
E
Dimension E
50 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models