Catalog navigation
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
A&T-3D Gallery
Description
FYFIAA - 浮动接头浮动接头(组件)安装法兰 标准型/紧凑型
Bill of material
FYFIAA-M26
CNSORDERNO
Bestellnummer
CODE
代号
LX1
类型1
LX2
类型2
圆法兰型
CZA1
安装法兰材质国标
45
CZA2
安装法兰材质相当
S45C
YDA
安装法兰硬度
43~53HRC
BMCLA
安装法兰表面处理
发黑
CZQ1
气缸连接件材质国标
45
CZQ2
气缸连接件材质相当
S45C
YDQ
气缸连接件硬度
斜线部43~48HRC表面高频淬火
BMCLQ
气缸连接件表面处理
发黑
M
mm
D
mm
G
mm
XG
g
mm
I
mm
V
mm
PCD
P·C·D
mm
XE
d
mm
XI
e
mm
I1
I
mm
W
mm
U
mm
MLJ
M*螺距
mm
VQ
C
mm
HQ
H
mm
AQ
A
mm
JQ
J
mm
LQ
L
mm
EQ
E
mm
XHQ
h
mm
SRQ
SR
mm
PPATH
fyfiaa/fyfiaa3_asmcfg.prj
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models