Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
RCM
Description
G Ø 25 - Extra heavy load
Bill of material
G25-089
CODE
-
DH
Hole diameter
25 mm
DD
Rod diameter
12.5 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
N
S2
Recommended working deflection for medium spring life
mm
F2
Force
N
S3
mm
F3
Force
N
SN
Maximum operating deflection
mm
FN
Force
N
SB
Solid deflection
mm
BXH
Cross wire section
5.4 x 4.6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    RCM
    A Ø 20 - Ultra heavy load
    RCM
    R Ø 25 - Heavy load
    RCM
    W Ø 25 - Hyper-strong
    RCM
    A Ø 25 - Ultra heavy load
    RCM
    V Ø 25 - Light load
    RCM
    G Ø 20 - Extra heavy load
    FIBRO
    241.13. - High performance compression spring, XSF, Colour Violet
Previews
3D
Dimension
2D
Download CAD models