ASKUBAL G 12-525
ASK Kugellagerfabrik Artur Seyfert
Askubal Rod ends and spherical bearings
Motor Sport
Spherical bearing
Inch Series
Powered by
CAD模型選擇
{askubal/rod_ends_and_spherical_bearings/motor_sport/spherical_bearings/inch_series/g_525_asmtab.prj},{NB=ASKUBAL G 12-5250_0},{BD=G..12-525},{AB=G 12-525},{ARTNR=900346},{POS=0},{POS2=0},{D=0.4375},{D1=0.545},{B=0.562},{C=0.473},{DREH=195},{D2=0.9375},{DK=0.874},{TS=56},{TD=33},{ALPHA=13},{GEW=0.065},{ECCN=84833080},{INFO=Infotext},{PPATH=parts/g_525_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
ASK Kugellagerfabrik Artur Seyfert
Description
G 525 - maintenance free (steel/PTFE)
Bill of material
ASKUBAL G 12-525
AB
Product designation
G 12-525
G 12-525
ARTNR
Product number
900346
900346
POS
Position
POS2
Position
°
D
d
0.4375
0.4375
Inch
D1
d1 ~
0.545
0.545
Inch
B
0.562
0.562
Inch
C
0.473
0.473
Inch
DREH
Drehzahl (nur für kurzzeitige Umdrehungen geeignet)
195
195
min-1
D2
D
0.9375
0.9375
Inch
TS
Load rating static C0
56
56
kN
TD
Load rating dynamic C
33
33
kN
ALPHA
Tilt angle α
13
13
°
GEW
Weight
0.065
0.065
kg
ECCN
Customs tariff number
84833080
INFO
Infotext
Infotext
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求