Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
G-958 Channel Joiner
Bill of material
G958
CN
Cat. No.
G958
DESCRIPTION
Description
KD G958 STEEL JOINER
FINISH
Finish
Galv-Krom
A
1.438 Inch
B
1.563 Inch
C
8.000 Inch
D
0.406 Inch
E
0.500 Inch
F
3.000 Inch
G
1.000 Inch
T
0.071 Inch
WT
Weight
92 lbs/c
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models