Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Baldor Reliance
Description
G150 Parallel and Right Angle Shaft - MagnaGear
Bill of material
G150HRSL3-12.5
PN
Part No.
G150HRSL3-12.5
RD
Reducer Designation
Magnagear
US
Unit Selection
SIZE
Case Size
150
RC
Reducer Configuration
Horizontal
SC
Shaft Configuration
SHS
Solid/Hollow Shaft
LRHOS
Left/Right Hand Output Shaft
GS
Gearing Stages
RATIO
Ratio
FT
Fan Type
WT
Weight
1714 lbs.
BORE
Bore Dia.
Inch
A
N/A Inch
B
N/A Inch
C
2.110 Inch
D
1.9689 Inch
E
0.551 Inch
AM
A
N/A mm
BM
B
N/A mm
CM
C
53.594 mm
DM
D
50.010 mm
EM
E
13.995 mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型