G36-2-01L
SMC
bp4_air_line_equipment
air_line_equipment
Pressure Gauges
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/air_line_equipment/pressure_gauges/g36l_g46l.prj},{NB=G36-2-01L},{SIZE=(36) dia37.5},{MAXPRESSURE=2},{THREAD=01},{MATERIAL=},{ATTACHMENT=},{OPTION=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
SMC
Description
G36-L/G46-L - Pressure Gauge with Limit Indicator/Color Zone Type
Bill of material
G36-2-01L
SIZE
Outside diameter size
(36) dia37.5
(36) dia37.5
MAXPRESSURE
Max.display pressure
(2) 0.2MPa
(4) 0.4MPa
(10) 1.0MPa
(P2) 0.2MPa,30psi
(P4) 0.4MPa,60psi
(P10) 1.0MPa,150psi
(2) 0.2MPa
(4) 0.4MPa
(10) 1.0MPa
(P2) 0.2MPa,30psi
(P4) 0.4MPa,60psi
(P10) 1.0MPa,150psi
THREAD
Connection thread
(01) R 1/8
(01) R 1/8
MATERIAL
Clear cover material
(-) Polycarbonate
(N) Nylon
(-) Polycarbonate
(N) Nylon
ATTACHMENT
Attachment
N/A
N/A
OPTION
Option
(-) None
(X2) Stud parts nickel plated
(-) None
(X2) Stud parts nickel plated
COM
Comment
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求