Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Baldor Reliance
Description
G390 Parallel and Right Angle Shaft - MagnaGear
Bill of material
G390HRSL3-12.5
PN
Part No.
G390HRSL3-12.5
RD
Reducer Designation
Magnagear
US
Unit Selection
SIZE
Case Size
390
RC
Reducer Configuration
Horizontal
SC
Shaft Configuration
SHS
Solid/Hollow Shaft
LRHOS
Left/Right Hand Output Shaft
GS
Gearing Stages
RATIO
Ratio
FT
Fan Type
WT
Weight
3262 lbs.
BORE
Bore Dia.
Inch
A
N/A Inch
B
N/A Inch
C
2.7323 Inch
D
2.5599 Inch
E
0.7078 Inch
AM
A
N/A mm
BM
B
N/A mm
CM
C
69.400 mm
DM
D
65.022 mm
EM
E
17.978 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models