Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SRD-FA
Description
GAAEBZ - Foldable - round handle
Bill of material
GAAEBZ158
CODE
GAAEBZ
TYPE
type
Foldable - through hole
MAT
material
S45C
SUR
Surface treatment / color
Chrome plating
L
mm
L1
mm
L2
mm
D
10 mm
H
46 mm
H1
21 mm
T
3 mm
A
18 mm
DD
d
5.5 mm
WEI
Reference weight
kg
LINK
https://www.srdfaa.com/product/1520606783824.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models