Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
GAE-GJAE - Guide shaft - external thread type at both ends
Bill of material
GAEHC-D4-L20-F2-B0-P3-T2-S0-Q3
CNSORDERNO
CODE
Code
TYPE
Types
DTOL
D_tolerance
g6
MAT1
Material_(international)
MAT2
Material_(solar)
SUR
Surface_treatment
HRD
Hardness
D
Dg6
mm
TOL
Dg6t
-0.004/-0.012 mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
T
mm
Enter value for T
mm
cm
inch
ft
B
mm
S
mm
P
P coarse thread
ZJG1
Change coarse thread to fine thread
Q
Q coarse thread
ZJG2
Change coarse thread to fine thread
R
0.2 below mm
C
0.2 below mm
LCM
Change_Tolerance_of_l_dimension
LTOL
L-dimensions-tolerances
0
SCM
Spanner_groove_processing
BA
mm
SCM2
Spanner_groove_processing
BAA
A
mm
BB
bb
mm
ECED
Flat_working
PA
pa
mm
A
a
mm
PB
pb
mm
Z
z
mm
CZPMJG
Add 90 ° plane
CA
mm
ZJPMJD
Add 90 ° plane
CAA
CA
mm
CB
mm
PTT2
Add external thread undercut
PT
0.0 mm
QTT
Add external thread undercut
QT
0.0 mm
INFOTEXT
io
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models