Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
GAFCNM - Hinge - resin butterfly hinge - tapered / countersunk
Bill of material
GAFCNM102
CODE
code
GAFCNM
TS
Type Selection
Economy/taper hole type
MATZT
The main body material
PA6
SURZT
Main body color
black
MATZZ
A shaft material
SPCC
SURZZ
Axis of color
galvanized
GG
specifications
102
ALKG
Allowable Load
16 kg
WEI
mass
0.08 kg/pcs
A
80.0 mm
B
102 mm
A1
49.5 mm
B1
72.5 mm
H
H [mm]
19.5 mm
HH
h
6.0 mm
T
11.5 mm
E
0.0 mm
D
14.0 mm
DD
d
9.4 mm
DD1
d1
6.0 mm
DD2
d2
18 mm
LINK
link
https://www.srdfaa.com/product/1581146626704.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models