Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
GAJ-GJAJ - Guide shaft - left end external thread right internal thread type
Bill of material
GAJHC-D4-L25-F2-B0-P3-N2
CNSORDERNO
CODE
Code
TYPE
Types
DTOL
D_tolerance
g6
MAT1
Material_(international)
HRD
Hardness
MAT2
Material_(solar)
SUR
Surface_treatment
D
Dg6
mm
TOL
Dg6t
-0.004/-0.012 mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
B
b
mm
P
N
mm
R
0.2 below mm
C
0.2 below mm
ZJG1
Change coarse thread to fine thread
ZJG2
Change coarse thread to fine thread
ZJG3
Change the effective length of internal thread by 3
NL
mm
LCM
Change_Tolerance_of_l_dimension
LTOL
L-dimensions-tolerances
0
SCM
Spanner_groove_processing
BA
ba
mm
SCM2
Spanner_groove_processing
BAA
BA
mm
BB
bb
mm
ECED
Flat_working
PA
mm
A
mm
PB
mm
Z
mm
PTT2
Increase_the_external_thread_retracting_groove
PT
0 mm
INFOTEXT
io
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models