Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NTN Linear Motion
Description
Gantry connection
Bill of material
230361
LODLEVEL
LOD level
XAXIS
type of X-axis
YAXIS
type of Y-axis
DESC
type code
AX-AC-GCU-60-110
ID
ID number
230361
T1
49 mm
T2
174 mm
V
5.5 mm
W1
62.5 mm
W2
64.5 mm
X2
160 mm
X3
90 mm
Y3
58 mm
LT
delivery time
CTN
customs tariff number
84,879,090,900
ECL
Eclass
23-30-92-90
INFOWWW
Info HTTP
INFO HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models