Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
GARDENIA - LED lamp with wall fixing
Bill of material
V507040SA
LODDEST
LOD Destination
LODLEVEL
LOD Level
CODE
Code
V507040SA
MAT2
Frame finish
WT
Watt
2.4 W
LUM
Lumen
345
BRANDESC
Brand description
Inda
SDESCR1
Short description 1
INDA Lam.parete V507040SA
SDESCR2
Short description 2
GARDENIA L12.5xH20,5xP7.2 SA
ARTDESC
Article description
Brand: INDA Serie: GARDENIA Lampada con attacco a parete Prod. No.: V507040SA L7,2xH20,5xP12,5 SA
INTERCODE
International Code
EAN-13:8021586763211
ARTTYPE
Article type
Standard
STAT
State
Current
VAR
Variant Characteristics
0
WIDTH
Width
12.5 cm
HEIGHT
Height
20.500 cm
DEPTH
Depth
7.200 cm
WEIGHT
Weight
0.2 kg
SER
Series
Gardenia
LINE
Line
Lamps
MOD
Model
V507040SA
INTRACODE
Intrastat code
70099200
COL
Collection
Universali
GROUPROD
Product group
V50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models