Catalog navigation
CAD model selection
Selectable products: 256
HELP_VARIABLE
Company
Düker
Description
Gate valves type 4004 PE/PE
Bill of material
Gate valves type 4004 DN 100 PE/PE SDR 11 etec Email
ARCO
Artikel-Code
DN
Nominal diameter
AM
Connection dimensions (diameter)
mm
ALM
Connection dimensions (wall thickness)
10.0 mm
L
Length
mm
SDRVIS
MEDVIS
Medium
BEVIS
Coating
AFB
Connection for actuation
Spindle square 19 mm
S
Closing direction
right
UH
Revolutions per stroke
20
GW
Housing material
Ductile cast iron
WA
Closing body material
SP
Spindle material
WSV
Material spindle nut/lock nut
CW602N / CW710R
PRUVIS
Test
ZU
Permit
DVGW
G
Weight
29.4 kg
NORM
Norm
EN1171 / 1074
ARTNR
Article number
LOG
Level of geometry
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models