Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Gauge valve - DIN
Bill of material
VGEMHUEFD020
CNSORDERNO
Order number
NDMM
Nominal diameter
mm
NDINCH
Nominal diameter
Inch
SD
d
mm
SD1
d1
mm
L1
mm
L2
mm
L3
mm
L4
mm
ST
T
mm
D1
66 mm
H
mm
D
mm
SC
c
mm
SN
n
4 mm
SH
h
14 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models