Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Chinese Manufacturers
Description
GB/T 9113.4-2000 PN20 RJ - Integral steel pipe flanges with ring-joint face
Bill of material
GB/T9113.4-2000 125PN2.0MPa(RJ)
IDNR
Ident number
DN
dia. of nominal
mm
D
outer dia. of flanges
mm
K
dia. of newel
mm
L
dia. of bolt
mm
N
amount of bolts
mm
M
bolt standard
GN
groove number
J
min
mm
P
mm
E
6.35 mm
F
8.74 mm
R1
max
0.8 mm
C
thickness of flanges
mm
NN
neck of flanges
R
neck of flanges
mm
S
approximation;distance of two flanges
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models