Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
GBC-GJBC - Guide shaft - left end step left end internal thread type
Bill of material
GBCHC-D8-L25-F2-P6-M3
CNSORDERNO
CODE
Code
TYPE
Types
DTOL
D_tolerance
g6
MAT1
Material_(international)
MAT2
Material_(solar)
SUR
Surface_treatment
HRD
Hardness
D
Dg6
mm
TOL
Dg6t
-0.005/-0.014 mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
P
p
mm
ZJG1
Change coarse thread to fine thread
M
ZJG2
Change the effective length of internal thread by 3
ML
mll
0 mm
R
0.3 below mm
C
0.5 below mm
LCM
Change_Tolerance_of_l_dimension
LTOL
L-dimensions-tolerances
0 mm
ECED
Flat_working
PA
pa
mm
A
a
mm
PB
pb
mm
Z
z
mm
PMJG
Add plane machining at step
AA
A
mm
PL
mm
CZPMJG
Add 90 ° plane
CA
mm
ZJPMJD
Add 90 ° plane
CAA
CA
mm
CB
mm
ZJJC
Add keyway
JA
mm
I
mm
ZJJD
Add keyway
JAA
JA
mm
II
I
mm
JB
mm
U
mm
INFOTEEXT
io
website mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models