Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
GBE01_16 - Open flange guide shaft support Guide type Mounting hole through hole
Bill of material
GBE06-D8
CODE
Code
TYPOOL
Type
Guide Type
TYPOOL1
Type
Installation Hole Through Hole
TYPE
Type
MAT
Material (Chinese Standard)
MAT1
Materia(Correspond)
SUR
Surface Treatment
D
DH7
TOL
D Tolerance
+0.015/0
L
23 mm
D1
25 mm
H
39 mm
T
5.0 mm
B
10.2 mm
PCD
P.C.D
32 mm
W
mm
P
mm
F
mm
DD
d
3.5 mm
S
1.5 mm
S1
1.5 mm
X
7.5 mm
Y
3.5 mm
DD1
d1
7.5 mm
DD2
d2
4.6 mm
M
M4
AS
Accessory Screw
M4*10
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models