Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
GBLG,GBLW,GBLGSN,GBLGDN,GBLWN - Flat Belts - Grip Type
Bill of material
GBLW10-0.50
PN
Part Number
TYPE
Type
COLOR
Color
BW
Belt Width W
mm
L
Belt Length L 0.01m Increment
m
TT
Thickness
mm
MPD
Min. Pulley Dia.
mm
DRIVEP
Diameter of Drive Pulley 1mm Increment
mm
Enter value for DRIVEP
Diameter of Drive Pulley 1mm Increment
mm
cm
inch
ft
DRIVENP
Diameter of Driven Pulley 1mm Increment
mm
Enter value for DRIVENP
Diameter of Driven Pulley 1mm Increment
mm
cm
inch
ft
C
C Inter-shaft Distance
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models