Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
GBN__MR2 - High Torque Timing Belts - MR2 Type
Bill of material
GBN74MR2-40
PN
Part Number
TYPE
Type
GBN
BNO
Belt No.
74MR2
BNW
Belt Nominal Width
mm
NT
Teeth
BC
Belt Circum. Length
74 mm
PITCH
Pitch
2 mm
R1
0.15 mm
R2
1.00 mm
R3
0.555 mm
BB
b
0.40 mm
H
1.38 mm
HH
h
0.75 mm
II
i
0.63 mm
PLD
0.254 mm
RSSP
Rotary Speed of Small Pulley
rpm
NT1
No. of Teeth of Small Pulley
NT2
No. of Teeth of Large Pulley
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models