Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
GBPA__YU8150, GBPA__YU8200, GBPA__YU8250,GBPB__YU8150, GBPB__YU8200, GBPB__YU8250,GBPK__YU8150, GBPK__YU8200, GBPK__YU8250,GBPN__YU8150, GBPN__YU8200, GBPN__YU8250,GBPT__YU8150, GBPT__YU8200, GBPT__YU8250,GBPM__YU8150, GBPM__YU8200, GBPM__YU8250,GBPP__YU8150, GBPP__YU8200, GBPP__YU8250 - Backlash-Less Pulley 8YU Type
Bill of material
GBPA32YU8150-A-H20
PN
Part Number
MAT
Material
ST
Surface Treatment
NT
Number of Teeth
TNW
Type Nominal Width
BW
Belt Width
15 mm
A
16.7 mm
W
23 mm
L
43 mm
PS
Pulley Shape
SBS
Shaft Bore Specifications
DD
d 1mm Increment
mm
Enter value for DD
d 1mm Increment
mm
cm
inch
ft
Z
Z 1mm Increment
mm
J
J 0.1mm Increment
mm
Q
Q 1mm Increment
mm
R
R 1mm Increment
mm
S
S 0.1mm Increment
mm
T
T 0.1mm Increment
mm
PD
P.D.
mm
OD
O.D.
mm
D
mm
F
mm
E
mm
ALT1
Set Screw Angle
ALT2
Side Tapped Hole
M
M Selection
QSC
QSC 1mm Increment
mm
QFC
QFC 1mm Increment
mm
QTC
QTC 1mm Increment
mm
ALT3
Side Through Hole
K
K 0.5mm Increment
mm
KSC
KSC 1mm Increment
mm
KFC
KFC 1mm Increment
mm
KTC
KTC 1mm Increment
mm
ALT4
Boss Cut
BC
BC 0.5mm Increment
mm
ALT5
Flange not Swaged
ALT6
Flange Swaged on One Side
ALT7
Flange Cut
FC
FC 0.5mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models