Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GBT 5
Bill of material
07104501
MD01
VAR__MANUID_
07104501
DESCSHORT
Short Description
GBT 5
DESCLONG
Long Description
Shock protection for bus-mounting fuse elements NH 00, NEOZED® and DIAZED®, with attachment set, <br /><strong>Dimensions: </strong>621 x 421 x 2 mm
INTNO
International product number
4013902338900
MANUID
Product number of the Manufacturer
07104501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GBT 5
EF000215
EV008943
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.341
LENGTH
421
WIDTH
621
DEPTH
2
CUSTOMS_TARIFF_NUMBER1
39219055
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models